| SKD-2U / SKD-2US | SKD-2UE / SKD-2UES | SKD-2L / SKD-2LS | |
|---|---|---|---|
| Locking Condition | Fail-safe (Unlock at power off) | Fail-safe (Unlock at power off) | Fail-secure (Lock at power off) |
| Manual Release | Not available | Available | Available |
| Hold-Locking Force | 1000N or more | 1000N or more | 1000N or more |
| Operation Time | Lock: 3.0 to 0.7s, Unlock 0.7 to 0.3s (for NET-DS Lock controller) |
Lock: 3.0 to 0.7s, Unlock 0.7 to 0.3s (for NET-DS Lock controller) |
Lock: 3.0 to 0.7s, Unlock 0.7 to 0.3s (for NET-DS Lock controller) |
| Durability | Over 1,000,000 times | Over 1,000,000 times | Over 1,000,000 times |
| Remarks | To be used with Lock controller | To be used with Lock controller | To be used with Lock controller |