NH-605 ALPHA SEARCH is an advanced sensor which can memorize the doors' movement so that the detection area can cover the door track. This sensor is effective where the door's movement is nonlinear.

Model NH-605 ALPHA SEARCH
Detection Object Presence / Motion detection
(Near-infrared reflection method)
Max. Mounting Height 3.0 m
Max. Detection Area W 3.0m x D 2.0m
Power Source 12~100V AC or 12~100V DC
Max. Current Consumption 100V AC/3VA or 12V DC/80mA
Output Contact 1. Semiconductor relay 100V AC/DC Max. 0.1A (resistance load)
2. Open-collector 50V DC Max. 0.1A (resistance load)
Remark Suitable for circular and folding doors
  Copyright © 2005 Nabtesco Corporation. All rights reserved.