NH-604 High-Touch Sensor is the transom mount, "contact-free" type touch sensor. By using the reflected light of active infrared beam, NH-604 will detect the hand or objects approaching the "touch operation" stickers.

In the normal condition, the sensor detects the small area along the doorway to prevent unnecessary operations. Once a person places his/her hand near the door, the door will open. And while the door is open, NH-604 will monitor the door areas like other transom mounting sensors to prevent passers-by or objects approaching the door from being hit by the door.

Model NH-604 High-Touch Sensor
Detection Object Presence / Motion detection
Max. Mounting Height 3.0 m
Max. Detection Area W 1.0m, £p150mm (door close)
W 3.0m X D 2.0m (door open)
Power Source 12~100V AC (50/60Hz) or 12~100V DC
Max. Power/Current Consumption 3VA (100V AC), 70mA (12V DC)
Size (mm) W220 X H76 X D34
  Copyright © 2005 Nabtesco Corporation. All rights reserved.