PGS-3 program switch with a friendly design. This provides
the choice of the operation modes to an end-user, which
would be selected according to circumstances. Either
pass-code or magnet is available as a security lock.
AUTO mode
The door operates as a normal automatic door.
OPEN mode
The door opens and holds the full/partial open position.
This function is useful when moving cargo through
the door.
ONE-WAY mode
When the door is placed in a closed position, only
the indoor sensor is activated.
CLOSE mode
The door closes and all sensors are deactivated.
FULL OPEN (FULL OPEN/PARTIAL
OPEN change-over switch)
The door operates at the normal opening width.
PARTIAL OPEN (FULL OPEN/PARTIAL
OPEN change-over switch)
The opening width is partial. Any desired width can
be preset by Handy Terminal. Useful in cold weather
or during heavy wind/rain conditions.