Rotary line is a middle sized revoloving
door for diameter between 2,000mm to 3,000mm. This unit
enables to protect interior surroundings from air currents,
open air, dust, exhaust gas, etc. Thanks to its high performance
as a windbreaker, the revolving door has been considered
as a better entrance for places with severe weather or
in the modern cities.
1)
Get-in-position: function maintain
stylish appearance and comfortable access.
2)
By folding each door, the entrance
can be left open.