OvalStar is a distinctive "oval-shaped" revoloving door. This unit is enabled for the pedestrian to walk straight through the doorway, thus easing access for wheel chairs or shopping carts.
1) Keeps air-conditioned air inside, as interior and exterior are always separated.
2) Multiple detection device to prevent the door from hitting pedestrians.
3) In case of heavy traffic, doors can be released open to keep the doorway clear.
  Copyright © 2005 Nabtesco Corporation. All rights reserved.