|
 |
 |
DS-60:
This operation system can
open/close lighter doors smoothly. |
DS-75:
Most suitable for middle
size tempered glass doors and styles of framed doors. |
 |
 |
DS-150:
This operation system can
smoothly open/close doors weighing from 90kg to
150kg per door. |
|
|
 |
- Achieved both high performance and compactness.
- Main controller operated by micro computer equipped
with advanced operation software.
- High-power brush-less DC motor can afford comfortable
operation with sufficient power and smoothness.
- Doors will not stop suddenly due to overheating
of operator because the thermal protector prevents
damage to the operator.
|
| Please select
the Mounting Type to installation drawings. |
| Model Name |
DS-60 |
DS-75 |
DS-150 |
| Mounting Type |
N |
S |
N |
S |
F |
N |
S |
F12 |
F15 |
Max Door Weight,
Single Sliding, in Kg |
75 |
90 |
120 |
150 |
Max Door Weight,
Bi-Parting, in Kg |
60
x 2 |
75
x 2 |
120
x 2 |
150 x 2 |
|