| Model / Name |
NW-942/943
Wireless Portable Switch |
| Control
number |
NW-942 |
NW-943 |
| 3(Open/Close/Stop) |
1 |
| Detection method |
Pressure
detection(Transmitter) |
| Transmission
Method |
FSK
method(Microcomputer control) |
| Transmission
distance |
40m(Standard) |
| Battery /Power
source |
Transmitter: UM-4(AAA) batteryx2
Receiver: 100/200V AC/DC±10% 0.3A |
| Output contact |
Relay
contact 200V AC 2.5A(Inductive load) |
| Remarks |
To
be used with receivers and antennas |