PL-1U Pulley Lock will be the excellent solution when the lock is required without any extra space. It serves a dual purpose, as an idler pulley as well as an electromagnetic lock. Also, it is very easy to replace it with an existing normal idler pulley because of its similarity on shape and size.

Type
PL-1U Pulley Lock
Locking Method Fail Unlock (Release at power OFF)
Holding force Approx. 800N
Rated voltage 95V DC
Size 64 x 162 x 81.6 (mm)
Remarks To be used with PLC-2 controller
  Copyright © 2005 Nabtesco Corporation. All rights reserved.