PGS-3 program switch with a friendly design. This provides the choice of the operation modes to an end-user, which would be selected according to circumstances. Either pass-code or magnet is available as a security lock.

  • AUTO mode
    The door operates as a normal automatic door.
  • OPEN mode
    The door opens and holds the full/partial open position. This function is useful when moving cargo through the door.
  • ONE-WAY mode
    When the door is placed in a closed position, only the indoor sensor is activated.
  • CLOSE mode
    The door closes and all sensors are deactivated.
  • FULL OPEN (FULL OPEN/PARTIAL OPEN change-over switch)
    The door operates at the normal opening width.
  • PARTIAL OPEN (FULL OPEN/PARTIAL OPEN change-over switch)
    The opening width is partial. Any desired width can be preset by Handy Terminal. Useful in cold weather or during heavy wind/rain conditions.
Type
PGS-3 Program Switch
Applicable Door Operator DS-60/75/150
Operation method Push button
Security measure Pass-code / Magnet
Size (W x H x D) 85 x 100 x 16 (mm)
Weight 100g
  Copyright © 2005 Nabtesco Corporation. All rights reserved.