| Model/Name |
EOS
(Emergency Control System) |
| Power Source |
100V AC±10%
50/60Hz 5A |
| Emergency Power
Source |
Ni-Cd rechargable
battery |
| Door operating
function |
Panic open or
panic close |
| Input singnal
for operation |
Power failure/
no-voltage 1a contact/24V DC |
| Applicable door
operator |
DS-60/75/150 |
| Door operating
speed |
Approx. 100m/sec. |
| Battery capacity |
Operation of
30 minutes (or 30 times) |
| Operating temperature
range |
-10°c ⇔
50°c; |